Publish your products
LED Strip 15W 160LED/M IP20 2700K CRI80

LED Strip 15W 160LED/M IP20 2700K CRI80

LED strip 15W 160LED/M IP20 2700K CRI80. The strip measures 5 meters but you can adapt its measurement by making cuts every 50 mm.
Specification
  • Reference: 08050406

    Catalogue: Architectural

    EAN: 8421776372214

    Tariff Item: 9405409900

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: 0

    Serie: 1465

    Light Source Energy Class: E

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 0,13

Technical specification
  • Unique ref.08050406_-_LED-Strip-15W-160LED-M-IP20-2700K-CRI80
  • Product familyArchitectural
  • Product groupLED Profiles and Strips
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Weight Net (Kg)13
Classification
  • BIMobject CategoryLighting - Surface Mounted