Publish your products
BLACK Black floor lamp

BLACK Black floor lamp

Contemporary style living room floor lamp for interior lighting made of metal and fabric lampshade.
Specification
  • Reference: 29764

    Catalogue: Iluminación

    EAN: 8421776297647

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000300

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Series: 651

    Screen material: Textile

    Screen finish: Black

    Blade finish: Black

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17464

    Voltage: 100V-240V

    Total height: 1490

    Length: 355

    Depth: 355

    Total diameter: 355

    Base diameter: 355

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 325

    Individual box width (MM): 393

    Length individual box (MM): 397

    Volume Box Ind. Trawl: 0.050707

    Gross weight of box Ind. Trawl: 3.2

    PCS: 18

    Net weight consolidated item: 2

Technical specification
  • Unique ref.29764_-_BLACK-Black-floor-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)2
Classification
  • BIMobject CategoryLighting - Floor Mounted