Publish your products
NOVA LED White ceiling fan

NOVA LED White ceiling fan

NOVA White Ceiling Fan
Specification
  • Reference: 33420-110

    Catalogue: Ventilacion

    EAN: 8421776328167

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 3343

    Body material: Steel

    Blade material: Plywood

    Body finish: White

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 100V-120V

    Total height: 320

    Total diameter: 1320

    Canopy diameter: 140

    Ceiling/light kit diameter: 279

    Engine type: AC

    PALAS REVERSIBLES: 0

    Number of speeds: 3

    W: 17-30-62

    RPM: 103-139-171

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.069046

    Gross weight of box Ind. Trawl: 8.3

    Net weight consolidated item: 8,30

Technical specification
  • Unique ref.33420-110_-_NOVA-LED-White-ceiling-fan
  • Product familyFan
  • Product groupWithout Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Weight Net (Kg)830
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit