Publish your products
KLIM L Black/walnut fan
KLIM L Black/walnut fan

    KLIM L Black/walnut fan

    KLIM L is an ultra-compact black ceiling fan with light designed by Faro Lab, ideal for ventilating rooms from 17.6 m² to 28 m². The dark walnut blades of this ceiling fan wrap around the motor, achieving a lightweight effect. It is activated using a remote control, included. This ceiling fan has 6 adjustable speeds, a reverse function and can be installed on inclined ceilings.
    Specification
    • Reference: 34276

      Catalogue: Ventilacion

      EAN: 8421776350588

      Tariff Item: 8414510090

      Clase ETIM - ETIM 9.0: EC011012

      MERCADO GLOBAL: Si

      MERCADO 110: No

      ERP applies?: No

      Fixing: Ceiling

      Serie: 3429

      Body material: Steel

      Blade material: Wood

      Body finish: Matt Black

      IP: 20

      Type: I

      Hertz: 50/60Hz

      Voltage: 220V-240V

      Sea Side Suitable: 0

      Total height: 336

      Total diameter: 1500

      Canopy diameter: 130

      Related accessory: 33974

      Engine type: DC

      No of blades: 3

      PALAS REVERSIBLES: 0

      Number of speeds: 6

      W: 5-7-11-17-24-35

      RPM: 67-88-106-122-140-159

      Additional rods included in the box: No

      Volume Box Ind. Trawl: 0.050486

      Gross weight of box Ind. Trawl: 4.8

      Net weight consolidated item: 3,70

    Technical specification
    • Unique ref.34276_-_KLIM-L-Black-walnut-fan
    • Product familyFan
    • Product groupWithout Light
    • TypeObject (single object)
    • Date of publishing2024-10-06
    • Edition number1
    Related
    • Material mainSteel
    • Weight Net (Kg)370
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation