Publish your products
STAN LED Black track projector

STAN LED Black track projector

STAN LED is a black track projector designed for spaces where it is necessary to incorporate a point of light. It is made of aluminum and has a transparent polycarbonate diffuser, it is the ideal solution to provide accent lighting.
Specification
  • Reference: 43725-110

    Catalogue: Iluminación

    EAN: 8421776415171

    Tariff Item: 9405119090

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 4372

    Body material: Aluminium

    Body finish: Matt Black

    Light Source Energy Class: F

    IP: 20

    Type: I

    Power max (W): 12

    Hertz: 50/60Hz

    Light source: COB LED

    Light source included: Yes

    Lumens max: 1200lm

    Voltage: 110V

    Colour temperature (K): 2700K

    CRI: >80

    MAC ADAM STEP: 2 SDCM

    Total height: 160

    Length: 60

    Depth: 100

    Related accessory: 43728

    Additional rods included in the box: No

    Individual box height: 195

    Individual box width: 105

    Length individual box: 105

    Gross weight of box Ind. Trawl: 0,54

    PCS/PALLET: 420

    Net weight consolidated item: 0,41

Technical specification
  • Unique ref.43725-110_-_STAN-LED-Black-track-projector
  • Product familyINDOOR
  • Product groupTRACK
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainAluminium
  • Weight Net (Kg)41
Classification
  • BIMobject CategoryLighting - Surface Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit