Publish your products
DRIVER 12-20W 700mA DC 16-28V TRIAC LC

DRIVER 12-20W 700mA DC 16-28V TRIAC LC

DRIVER 12-20W 700mA DC 16-28V TRIAC LC
Specification
  • Reference: 98310220LC

    Catalogue: Architectural

    EAN: 8421776187825

    Tariff Item: 8504108090

    Clase ETIM - ETIM 9.0: EC002710

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Series: 1120

    IP: 20

    Power max.(W): 20W

    Hertz: 50/60Hz

    Maximum driver info: 700mA CC

    Voltage: 220V-240V

    Total height: 52

    Length: 108

    Depth: 22

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    PCS: 0

    Net weight consolidated item: 0,11

Technical specification
  • Unique ref.98310220LC_-_DRIVER-12-20W-700mA-DC-16-28V-TRIAC-LC
  • Product familyArchitectural
  • Product groupDRIVERS
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)11
Classification
  • BIMobject CategoryLighting - Other