Publish your products
Atmospheric Vacuum Breakers - 710, 715
Febco

Atmospheric Vacuum Breakers - 710, 715

Series 710 atmospheric vacuum breakers assure positive protection against backsiphonage of impure water into the main supply in the event that pressure loss causes vacuum conditions. Series 710, 715 is ideal for hose bibs, chemical vats, X-ray tanks, turf irrigation systems, and laboratory sinks. They feature a bronze body and lightweight plastic poppets. Maximum working pressure: 150psi (10.3 bar).

Specification
  • Features

    • Designed for use in multiple cold water applications
    • Meets all ASSE specifications
    • Assure positive protection against backsiphonage of impure water into the main supply in the event that Pressure loss causes vacuum conditions
    • Sizes 1⁄2 in. - 2 in. (15mm - 50mm)

    Outlet Connection Size

    • 1 IN
    • 1 1/4 IN
    • 1 1/2 IN
    • 2 IN

    Inlet Connection Size

    • 1 IN
    • 1 1/4 IN
    • 1 1/2 IN
    • 2 IN
Technical specification
  • Unique ref.710-715-Atmospheric-Vacuum-Breakers
  • Product familyBackflow Prevention
  • Product groupVacuum Breakers
  • TypeObject (single object)
  • Date of publishing2020-01-11
  • Edition number1
Related
  • Material mainBronze
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_95_05
  • Uniclass 2015 DescriptionBackflow prevention devices
  • CSI MasterFormat 2014 Code40 05 67.13
  • CSI MasterFormat 2014 TitleReduced-Pressure Zone Backflow Preventers for Process Service
  • OmniClass Number23-27 31 11
  • OmniClass TitleBackflow Preventors
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit