Publish your products
Double Check Valve Assemblies with Union End Ball Valves - Small Diameter - 850U Small
Febco

Double Check Valve Assemblies with Union End Ball Valves - Small Diameter - 850U Small

The FEBCO Series 850U Double Check Valve Assemblies are
designed for non-health hazard applications. Series 850U are
designed to protect drinking water supplies from dangerous
cross-connections in accordance with national plumbing codes
and water authority requirements for non-potable service applications such as irrigation, fireline, or industrial processing.
End Connections – NPT ANSI/ASME B1.20.1.

Specification
  • Outlet Connection Type

    • Female Threaded
    • Union Joint

    Outlet Connection Size

    • 1/2 IN
    • 3/4 IN
    • 1 IN
    • 1 1/4 IN
    • 1 1/2 IN
    • 2 IN

    Inlet Shutoff Valve Type

    • No Shutoff Valve
    • Quarter Turn Ball Valve

    Inlet Connection Type

    • Female Threaded
    • Union Joint

    Inlet Connection Size

    • 1/2 IN
    • 3/4 IN
    • 1 IN
    • 1 1/4 IN
    • 1 1/2 IN
    • 2 IN

    Body Finish

    • Bronze


Technical specification
  • Unique ref.850U-small
  • Product familyBackflow Prevention
  • Product groupDouble Check Valve Assemblies
  • TypeObject (single object)
  • Date of publishing2019-12-03
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_95_05
  • Uniclass 2015 DescriptionBackflow prevention devices
  • CSI MasterFormat 2014 Code40 05 67.13
  • CSI MasterFormat 2014 TitleReduced-Pressure Zone Backflow Preventers for Process Service
  • OmniClass Number23-27 31 11
  • OmniClass TitleBackflow Preventors
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit