Publish your products
Composite Air Gap for 3/4 to 1 IN 825 and 1/2 to 1 IN 860 Series - AIRGAP-F-P-1
Composite Air Gap for 3/4 to 1 IN 825 and 1/2 to 1 IN 860 Series - AIRGAP-F-P-1
Composite Air Gap for 3/4 to 1 IN 825 and 1/2 to 1 IN 860 Series - AIRGAP-F-P-1
    Febco

    Composite Air Gap for 3/4 to 1 IN 825 and 1/2 to 1 IN 860 Series - AIRGAP-F-P-1

    This air gap is used with reduced pressure zone assembly models, 3/4 to 1 IN 825 and 1/2 to 1 IN 860 series. Made of durable black composite material. The air gap provides an unobstructed, physical separation between the discharge end of a potable water supply line and an open receiving vessel. The installation of an air gap and drain line are recommended on reduced pressure zone assemblies. Can be installed vertically or horizontally (vent elbow required for vertical installation).

    Specification
    • Features

      • Use with 3/4 to 1 IN 825 and 1/2 to 1 IN 860 Series
      • Hardware for installation included
      • Diverts nuisance discharge
      • Made of durable black composite material
      • Durable coating
    Technical specification
    • Unique ref.airgap-f-p-1-composite-air-gap
    • Product familyBackflow Prevention
    • Product groupBackflow Preventer Accessories
    • TypeObject (single object)
    • Date of publishing2025-06-19
    • Edition number1
    Related
    • Material mainBronze
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_95_05
    • Uniclass 2015 DescriptionBackflow prevention devices
    • CSI MasterFormat 2014 Code40 05 67.13
    • CSI MasterFormat 2014 TitleReduced-Pressure Zone Backflow Preventers for Process Service
    • OmniClass Number23-27 31 11
    • OmniClass TitleBackflow Preventors
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit