We are using cookies to provide our services

By using our services you agree to our use of cookies

Detector Check for Automatic Fire Sprinkler Systems - 406

Unique ref.: Detector-Check-for-Automatic-Fire-Sprinkler-Systems-406
Brand: Febco
Product family: Check Valves
Product group: Single Check Valves
Date of publishing: 2018-06-15
Edition number: 1
Type: Object (single object)
Download (1)
Series 406 Detector Check is designed for automatic fire sprinkler systems. Meter detects leakage and/or theft of water from automatic sprinkler systems. Maximum Working Pressure: 175psi (12.1 bar).

Size(s): 2 in. (50mm)


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Valves
IFC classification: Valve
UNSPSC name: Inline check valves
UNSPSC code: 40141622
Uniclass 1.4 Code: L7136
Uniclass 1.4 Description: Valves
Uniclass 2.0 Code: PR-94-94-xx
Uniclass 2.0 Description: Check Valves
Uniclass 2015 Code: Pr_65_54_40_13
Uniclass 2015 Description: Check valves
NBS Reference Code: 94-94-xx
NBS Reference Description: Check Valves
OmniClass Number: 23-27 31 19
OmniClass Title: Check Valves
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 2
Method of Operation Detector Check
Working Pressure 175

All BIM objects are real products from real manufacturers confirmed and approved