We are using cookies to provide our services

By using our services you agree to our use of cookies

Lead Free* Full Port Ball Valves - LF622F

Unique ref.: Lead-Free-Full-Port-Ball-Valves-LF622F
Brand: Febco
Product family: Irrigation Specialties
Product group: Ball Valves
Date of publishing: 2018-06-15
Edition number: 1
Type: Object (single object)
Download (1)
Series LF622F Lead Free* Full Port Ball Valves are designed for steam service applications. They are ideal for throttling and balancing of nonabrasive fluids where minimum flow is 20% to 100% of valve capacity. The full port design ensures minimal pressure drop. These valves feature a PTFE stem packing seal, thrust washer and seat. They are available with tapped outlets suitable for the installation of a pressure gauge or test cock. Maximum Working Pressure: 600psi (41.3 bar) WOG; 125psi (8.6 bar) WSP.

Lead Free* models available.
Size(s): 1/2 to 2 in. (15 to 50mm)


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Valves
IFC classification: Valve
UNSPSC name: Ball valves
UNSPSC code: 40141607
Uniclass 1.4 Code: L7136
Uniclass 1.4 Description: Valves
Uniclass 2.0 Code: PR-94-94-xx
Uniclass 2.0 Description: Ball Valves
Uniclass 2015 Code: Pr_65_54_95_06
Uniclass 2015 Description: Ball valves
NBS Reference Code: 94-94-xx
NBS Reference Description: Ball Valves
CSI MasterFormat 2014 Code: 40 05 63
CSI MasterFormat 2014 Title: Ball Valves
OmniClass Number: 23-27 31 15
OmniClass Title: Ball Valves
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 1/2" — 2"
Method of Operation Ball
Working Pressure 600

All BIM objects are real products from real manufacturers confirmed and approved