Publish your products
Lead Free* Small Footprint N-Shape Design Reduced Pressure Zone Assemblies - LF825YA
Lead Free* Small Footprint N-Shape Design Reduced Pressure Zone Assemblies - LF825YA
    Febco

    Lead Free* Small Footprint N-Shape Design Reduced Pressure Zone Assemblies - LF825YA

    Series LF825YA Lead Free* Reduced Pressure Zone assemblies feature a flood sensor with SentryPlus Alert® technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.

    This series prevents the reverse flow of contaminated water caused by backsiphonage or backpressure from entering the potable water supply. Ideal for protection at health hazard cross-connections in water services to industrial plants, hospitals, morgues, mortuaries, and chemical plants. Applications also extend to irrigation systems, boiler feed, water lines and other installations requiring maximum protection. Maximum working pressure: 175 psi (12.1 bar).

    To learn more visit: https://www.watts.com/floodprotectionsystem

    Specification
    • Features

      • Sensor on relief valve for flood detection
      • Flood alerts feature available with add-on connection kit, compatible with BMS and cellular communication
      • Ultimate mechanical protection of potable water against cross-connection contamination of high hazard (toxic) fluids in water services
      • Used in industrial plants, hospitals, morgues, mortuaries, chemical plants, irrigation systems, boiler feed, water lines, and other installations
      • Eliminates pipe elbows, nipples, and unions from the installation
      • Reduces installation time, labor costs, and materials for new and retrofit installations
      • Lead Free bronze body and threaded ball valve shutoffs

      Outlet Connection Size
      3/4 IN
      1 IN
      1 1/2 IN
      2 IN

      Inlet Connection Size
      3/4 IN
      1 IN
      1 1/2 IN
      2 IN

    Technical specification
    • Unique ref.LF825YA-Reduced-Pressure-Zone-Assembly
    • Product familyBackflow Prevention
    • Product groupReduced Pressure Zone Assemblies
    • TypeObject (single object)
    • Date of publishing2019-06-05
    • Edition number1
    Related
    • Material mainBronze
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_95_05
    • Uniclass 2015 DescriptionBackflow prevention devices
    • CSI MasterFormat 2014 Code40 05 67.13
    • CSI MasterFormat 2014 TitleReduced-Pressure Zone Backflow Preventers for Process Service
    • OmniClass Number23-27 31 11
    • OmniClass TitleBackflow Preventors
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit