Publish your products
Lead Free* MasterSeries In-Line Reduced Pressure Zone Assemblies - Small Diameter - LF860 Small
Febco

Lead Free* MasterSeries In-Line Reduced Pressure Zone Assemblies - Small Diameter - LF860 Small

FEBCO Series LF860 Small reduced pressure zone assemblies feature a flood sensor with SentryPlus Alert® Technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.

This series prevents the reverse flow of contaminated water caused by backsiphonage or backpressure from entering the potable water supply. Ideal for protection at health hazard cross-connections or for non-potable service applications such as irrigation, fire line, or industrial processing. Small diameter sizes 1/2 to 2 inch. Models available that are painted in black for theft deterrence. Maximum Working Pressure: 175 psi (12.1 bar).

Features

  • Sensor on relief valve for flood detection
  • Flood alerts feature available with add-on connection kit, compatible with BMS and cellular communication
  • Used in industrial plants, hospitals, morgues, mortuaries, chemical plants, irrigation systems, boiler feed, water lines, and other installations
  • Primarily used on potable drinking water systems where code mandates protection from backpressure and backsiphonage conditions
  • Inline serviceable assembly requires no special tools
  • Protects potable water against cross-connection contamination of high hazard (toxic) fluids in water services
  • Lead free cast copper silicon free body, threaded quarter turn ball valves, top mounted test cocks, spring loaded check valves, and a pressure differential relief valve
  • Models available that are painted black for theft deterrence
Specification
  • Outlet Connection Size

    • 1/2 IN
    • 3/4 IN
    • 1 IN
    • 1 1/4 IN
    • 1 1/2 IN
    • 2 IN

    Inlet Shutoff Valve Type

    • Gear Operated Butterfly Valve
    • No Shutoff Valve
    • Quarter Turn Ball Valve

    Inlet Connection Type

    • Female Threaded
    • Flanged Joint
    • Union Joint

    Inlet Connection Size

    • 1/2 IN
    • 3/4 IN
    • 1 IN
    • 1 1/4 IN
    • 1 1/2 IN
    • 2 IN

    Body Finish

    • Cast Bronze
    • Cast Copper Silicon Alloy
    • Copper Silicon Alloy
Technical specification
  • Unique ref.LF860-Small
  • Product familyBackflow Prevention
  • Product groupReduced Pressure Zone Assemblies
  • TypeObject (single object)
  • Date of publishing2019-12-03
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit