Publish your products
Lead Free* MasterSeries N & Z Pattern Double Check Valve Assemblies - Large Diameter - LF870V
Febco

Lead Free* MasterSeries N & Z Pattern Double Check Valve Assemblies - Large Diameter - LF870V

MasterSeries LF870V Lead Free* double check valve assemblies prevent the backflow of pollutants that are objectionable but not toxic, from entering into the potable water supply. This assembly consists of a fused epoxy coated ductile iron body using ArmorTek coating technology for advanced corrosion resistance. Available with NRS or OSY resilient wedge gate valves. Maximum working pressure: 175psi (12.1 bar).

The coating on this backflow assembly uses ArmorTek™ technology to resist corrosion due to microbial induced corrosion (MIC) or exposed metal substrate.

Specification
  • Features

    • Utilizes advanced ArmorTek coating technology to resist corrosion of internals
    • The valve body shall utilize a coating system with built in electrochemical corrosion inhibitor and microbial inhibitor
    • Primarily used on potable drinking water systems where code mandates protection from backpressure and backsiphonage conditions
    • Inline serviceable assembly requires no special tools
    • Sizes 2 1⁄2 in. - 10 in. (65mm - 250mm)
    • Protects against possible backpressure and backsiphonage conditions for non-health hazard applications

    Outlet Connection Size

    • 1/2 IN
    • 3/4 IN
    • 1 IN
    • 1 1/4 IN
    • 1 1/2 IN
    • 2 IN

    Inlet Shutoff Valve Type

    • No Shutoff Valve
    • Non Rising Stem Gate Valve
    • Outside Stem And Yoke Gate Valve

    Inlet Connection Size

    • 1/2 IN
    • 3/4 IN
    • 1 IN
    • 1 1/4 IN
    • 1 1/2 IN
    • 2 IN



Technical specification
  • Unique ref.lf870V
  • Product familyBackflow Prevention
  • Product groupDouble Check Valve Assemblies
  • TypeObject (single object)
  • Date of publishing2019-12-03
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_95_05
  • Uniclass 2015 DescriptionBackflow prevention devices
  • CSI MasterFormat 2014 Code40 05 67.13
  • CSI MasterFormat 2014 TitleReduced-Pressure Zone Backflow Preventers for Process Service
  • OmniClass Number23-27 31 11
  • OmniClass TitleBackflow Preventors
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit