Publish your products
Lead Free* MasterSeries N-Pattern Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor - Large Diameter 2 ½ - 10 IN Sizes - LF880V-FS
Lead Free* MasterSeries N-Pattern Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor - Large Diameter 2 ½ - 10 IN Sizes - LF880V-FS
Lead Free* MasterSeries N-Pattern Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor - Large Diameter 2 ½ - 10 IN Sizes - LF880V-FS
Lead Free* MasterSeries N-Pattern Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor - Large Diameter 2 ½ - 10 IN Sizes - LF880V-FS
    Febco

    Lead Free* MasterSeries N-Pattern Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor - Large Diameter 2 ½ - 10 IN Sizes - LF880V-FS

    MasterSeries LF880V-FS Lead Free* reduced pressure zone assembly backflow preventers help protect against high hazard (toxic) fluids in water services to industrial installations and applications.

    Improved with a stainless-steel relief valve seat, this rugged assembly yields greater dependability and extended valve life. Available with NRS or OSY shutoff valves. Maximum working pressure: 175 psi (12.1 bar).

    The ductile iron body is fused with ArmorTek™ coating technology to resist corrosion due to microbial induced corrosion (MIC) or exposed metal substrate.

    This series features an integrated flood sensor with SentryPlus™ Alert technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.

    Specification
    • Features

      • Flood alert feature available with add-on connection kit, compatible with BMS and cellular communication
      • Advanced ArmorTek coating technology with built-in electrochemical corrosion inhibitor and microbial inhibitor to resist corrosion of internal parts
      • Stainless-steel relief valve seat and stainless-steel check components for maximum performance and durability
      • Highly suitable for potable drinking water systems where code mandates protection from backpressure and backsiphonage conditions
      • Potable water protection against cross-connection contamination of high hazard (toxic) fluids in water services
      • Integrated sensor on relief valve for flood detection
    Technical specification
    • Unique ref.LF880V-FS
    • Product familyBackflow Prevention
    • Product groupDouble Check Valve Assemblies
    • TypeObject (single object)
    • Date of publishing2022-12-21
    • Edition number1
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_95_05
    • Uniclass 2015 DescriptionBackflow prevention devices
    • CSI MasterFormat 2014 Code40 05 67.13
    • CSI MasterFormat 2014 TitleReduced-Pressure Zone Backflow Preventers for Process Service
    • OmniClass Number23-27 31 11
    • OmniClass TitleBackflow Preventors
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit