Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
feltech/products/2d6c0f26-f2f7-4191-95b2-4bf77024862a
Home
Categories
Walls
Finishes
Feltech Acoustic Wall Acoupanel Privacy
Unavailable in United States
Feltech เฟลเทค
Follow
Feltech Acoustic Wall Acoupanel Privacy
Privacy is a hanging or sliding system enabling you to create permanent focal points or temporary partitioning within your projects.
Download
Technical specification
Technical specification
Unique ref.
Feltech_Acoustic_Wall_Acoupanel_Privacy
Product family
Acoustic Wall & Ceiling
Product group
Acoupanel
Type
Building Material
Date of publishing
2022-10-19
Edition number
1
Height (mm)
2800
Width (mm)
1220
Depth (mm)
12
Links
Links
Product url
https://www.feltech.co.th/th/product/view/VO26yO
Related
Related
Material main
Polyester
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Walls - Finishes
OmniClass Number
23-15 15 29
OmniClass Title
Acoustical Wall Finishes
Region availability
Asia
Thailand
Similar products
DUCHATEAU
Zen Series - Wall Coverings
Download
Panel Specialists
Tack Board
Download
DUCHATEAU
Inceptiv Series - Wall Coverings
Download
Surfacing Solution
493 Solid Wood Tambour
Download
dasso Group
dassoXTR Classic Espresso RainClad Siding 1x7 RainClad Siding Shiplap Fused Bamboo
Download
DUCHATEAU
Motif 3D Series - Wall Coverings
Download