Publish your products
HardStop® Decorative Protection Panels
HardStop® Decorative Protection Panels
HardStop® Decorative Protection Panels
HardStop® Decorative Protection Panels
HardStop® Decorative Protection Panels
HardStop® Decorative Protection Panels
HardStop® Decorative Protection Panels
HardStop® Decorative Protection Panels
HardStop® Decorative Protection Panels

    HardStop® Decorative Protection Panels

    HardStop® by Formica Group - High Performance Wall Panels

    HardStop® Decorative Protection Panels by Formica Group offer an excellent solution for high-performance wall panels by blending ease of installation and impact resistance with a full range of design selections that coordinate perfectly with other Formica® laminates. Unlike laminate that contains a paper core, HardStop® Panels feature a treated fiberglass core for added durability, strength and Class A fire rating. HardStop® Panels are a commercial match to standard HPL. Any samples requested will be HPL samples.

    Get in contact with Formica Group North America

    Specification
    • SECTION 10 26 23.11 – DECORATIVE PROTECTION PANELS 
      1. [Division 06 Interior Finish Carpentry.] 
      2. [Division 06 Plastic-Laminate-Faced Wood Paneling.] 
      3. [Division 06 Interior Architectural Woodwork.] 
      4. [Division 10 Plastic-Laminate-Clad Toilet Compartments.] 
      5. [Division 10 Decorative Protection Panels.] 
      6. [Division 12 Plastic-Laminate-Clad Countertops.] 
      7. [Division 12 Plastic-Laminate-Clad Case Goods.]
      1.2 REFERENCES 
      A. Reference Standards: In addition to requirements, comply with applicable provisions of following for design, materials, fabrication, and installation of component parts: 
      1. ANSI / NEMA LD-3: High Pressure Decorative Laminates. 
      2. ASTM E 84: Standard Test Method for Surface Burning Characteristics of Building Materials. 
      3. GreenGuard Gold Indoor Air Quality Certified® 
      4. Class 1/A Fire-rated (UL723/ASTM E-84). 
      5. SEFA 8.1 approved. 
      6. ASTM G 22 Bacterial Growth Resistance.
      7. [ASTM E 162: Standard Test Method for Surface Flammability of Materials Using a Radiant Heat Energy Source.] 
      8. [IMO FTP: International Code for Application of Fire Test Procedures.] 
      9. [IMO FTP Code Part 2: Smoke and Density Test.] 
      10. [IMO FTP Code Part 5: Test for Surface Flammability.] 
      11. [ISO: International Organization for Standardization.] 
      12. [ISO 9001: Quality Management Systems.] 
      13. [LEED: Leadership in Energy and Environmental Design.] 
      14. [NFPA 101: Life Safety Code.] 
      15. [Architectural Woodwork Quality Standards.]

      Full 3 part specification in Documents Section.

    Technical specification
    • Unique ref.formica-hardstop
    • Product familyFormica® Laminate
    • Product groupHardStop™ Decorative Protection Panels
    • TypeBuilding Material
    • Date of publishing2019-04-27
    • Edition number1
    • Height (inches)98
    • Width (inches)48
    • Depth (inches)0.04
    Related
    • Material mainFiber Glass
    • Material secondaryLaminated Paper
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)0.74
    Classification
    • BIMobject CategoryBuilding Materials - Sheet Materials
    • IFC classificationMaterial
    • Uniclass 2015 CodePr_35_90_43_86
    • Uniclass 2015 DescriptionWall protection panels
    • CSI MasterFormat 2014 Code10 26 23
    • CSI MasterFormat 2014 TitleProtective Wall Covering
    • OmniClass Number23-17 25 15 17 11
    • OmniClass TitleImpact Resistant Wall Protection Products

    Region availability

    North America
    Canada
    Mexico
    Puerto Rico
    United States