Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
genericmaterials/products/489bcba2-a420-42e7-b50b-b01675ea61b5
Home
Categories
Building Materials
Insulation
Insulation 40mm Mineral Wool Density 45kg/m3
Available in United States
Generic Building Materials
Follow
Insulation 40mm Mineral Wool Density 45kg/m3
Insulation 40mm >1000°C
Download
Technical specification
Technical specification
Unique ref.
Insulation_40mm_Mineral_Wool_Density_45kg-m3
Product family
Materials
Product group
Building materials
Type
Building Material
Date of publishing
2016-01-01
Edition number
1
Depth (mm)
40
Related
Related
Material main
Insulation
Classification
Classification
BIMobject Category
Building Materials - Insulation
Similar products
Armatherm Thermal Bridging Solutions
ArmaGirt™ Z Girt - Cladding (US)
Download
Hunter Panels
Xci NB Rigid Wall Insulation Panel
Download
Product sites
Insulation 100mm EPS 040 Density 20kg/m3
Download
Johns Manville
MinWool® Sound Attenuation Fire Batts (SAFB)
Download
ROCKWOOL
Comfortboard® 110
Download
Owens Corning
FOAMULAR® NGX™ F-250-2x48x96-Square Edge
Download