Publish your products
ProPEX Lead-Free (LF) Brass Straight Stop Valves

ProPEX Lead-Free (LF) Brass Straight Stop Valves

For point-of-use shutoff at the fixture, ProPEX® straight and angle stop valves are lead-free (LF) brass, chrome-plated, quarter-turn ball valves that feature an ASTM F1960 connection for 1/2" Uponor AquaPEX® pipe and a 3/8" male threaded connection for fixture risers.

Note: Temperature and pressure ratings stated are hydrostatic ratings. For domestic hot-water (DHW) and DHW recirculation installations, operating conditions should not exceed 140°F (60°C) at 80 psi (5.5 bar) in accordance with ASTM F2023. For additional information regarding application specific temperature and pressure ratings, refer to the Uponor PEX Piping Systems Design and Installation Manual.

Specification
  • Product #: LF5865038

    Connection Type: ProPEX x Compression

    Primary Material: LF Brass

Technical specification
  • Unique ref.ProPEX-Lead-Free-Brass-Straight-Stop-Valves
  • Product familyUponor ProPEX
  • Product groupValves
  • TypeObject (single object)
  • Date of publishing2025-06-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit