This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Storyboard EcoSUND®

Unique ref.: storyboard
Brand: Götessons
Product family: Furniture
Product group: Wall and Ceiling Acoustics
Width (mm): 1600
Height (mm): 1200
Date of publishing: 2019-08-26
Edition number: 1
Type: Object (single object)
Download (11)

The bulletin board for your documents. Attach documents with pins or magnets. All absorbents are 50 mm thick for good sound absorption and are made from our unique core material EcoSUND, available in several colours.

Storyboard

Sound absorbing notice board with integrated magnetic metal rail for wall mounting. Core material EcoSUND. Pinnable.

Total thickness: 50 mm. Measurements: W. 1600 H. 1200 and W. 2400 H. 1200. For customized measurements, contact Götessons.

Dressed with: Hush (only alternative), colour xx. Frame available in white and black, ordered separately.

Accessories: Mounting strip Dikt for frame.

Certificate (valid 2019-06-03):

ISO 354 Absorption, SS 25269 and Absorption factor: alfa 0,90-0,95

Fire class B-s1:d0


Material main: Polyester
Material secondary: Polyester
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Other Furniture
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: JN
Uniclass 1.4 Description: Furniture/Equipment
Uniclass 2015 Code: Pr_40_50
Uniclass 2015 Description: Furnishings
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Sweden

BIMobject SEEK Properties

Furniture - Other

Name Value
Height 1200 mm
Width 1600 mm

BIMobject®