Publish your products
Bathroom sink Nautic 5545 - for bult-in 45 cm
Archived

Bathroom sink Nautic 5545 - for bult-in 45 cm

The Nautic range is our most attractive and inspiring bathroom range ever. A bathroom furnished with Nautic is beautiful, fresh and its design gives a harmonious feeling that blends in well with the room. This is our broadest product family and includes everything you need for your bathroom.
Specification
  • •Easy-to-clean and minimalist design •For integration into countertop or furniture
Technical specification
  • Unique ref.5545
  • Product familyNautic
  • Product groupWashbasin
  • TypeObject (single object)
  • Date of publishing2016-08-23
  • Edition number1
  • Width (mm)450
  • Depth (mm)360
Related
  • Material mainPorcelain
  • Designed inSweden
  • Manufactured inHungary
Classification
  • BIMobject CategorySanitary - Wash basins
  • ETIM CodeEC011550
  • ETIM NameWashbasin
  • Uniclass 2015 CodePr_40_20_87_82
  • Uniclass 2015 DescriptionSink manual water supply sets
  • OmniClass Number23-19 31 17 11
  • OmniClass TitleBathroom Units
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit