Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/269837e6-7090-42e5-a09e-bfc8034b17ab
Home
Categories
Sanitary
Taps & Mixers
Atlantic Wash basin mixer
Unavailable in United States
Gustavsberg
Follow
Atlantic Wash basin mixer
Energy class B, saves energy and water
Soft move, technology for smooth and precise handling
Cold-start, only cold water when the lever is in straight forward position
Available in other versions:
Matt black, GB4121504753
Matt black lead free, GB4121504753
Chrome lead free, GB41215047
Download
Technical specification
Technical specification
Unique ref.
GB41215047
Product family
Atlantic
Product group
Washbasin mixer
Type
Object (single object)
Date of publishing
2019-10-07
Edition number
1
Height (mm)
132
Depth (mm)
102
Links
Links
Installation instructions
https://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Atlantic_single-lever_mixers.pdf
Related
Related
Material main
Brass
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
ETIM Code
EC011328
ETIM Name
Washbasin mixing tap
Region availability
Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Similar products
Gustavsberg
Shower column Atlantic - 40 c-c with shower column Round
Download
Gustavsberg
Lead-free, 150 c-c, Energi A-classified shower set
Download
Gustavsberg
Shower mixer New Nautic - connection upwards, can be shifted, 40 c-c
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download