Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/78e18780-7604-4cb1-ab88-7ba55ed62309
Home
Categories
Sanitary
Shower screens
Shower door Round 100
Unavailable in United States
Gustavsberg
Follow
Shower door Round 100
Download
Technical specification
Technical specification
Unique ref.
GB51RNDR10
Product family
Round
Product group
Shower door
Type
Object (single object)
Date of publishing
2019-12-19
Edition number
1
Height (mm)
2000
Width (mm)
1000
Links
Links
Product url
https://www.gustavsberg.com/en/products/showers/showerdoors-showerwalls/product/GB51RNDR10CR/round-shower-door-round-glass-100-cm/
Installation instructions
https://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Installation_instructions_Square_Round_shower_corner_niche.pdf
Related
Related
Material main
Glass
Material secondary
Aluminium
Designed in
Sweden
Manufactured in
Czech Republic
Classification
Classification
BIMobject Category
Sanitary - Shower screens
ETIM Code
EC010038
ETIM Name
Round shower wall
Uniclass 2015 Code
Pr_40_20_06_79
Uniclass 2015 Description
Shower enclosures
Region availability
Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Similar products
Gustavsberg
Shower column Atlantic - 40 c-c with shower column Round
Download
Gustavsberg
Lead-free, 150 c-c, Energi A-classified shower set
Download
Gustavsberg
Shower mixer New Nautic - connection upwards, can be shifted, 40 c-c
Download
SEPS2BIM
A5170 - Rod, Shower Curtain
3.9
(
35
)
Download
Ideagroup
Brave shower enclosure alcove BVNI
4.9
(
21
)
Download
Ideagroup
Brave shower enclosure BV1Nx2
3.5
(
10
)
Download