Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gustavsberg/products/ba27b6c9-c1c9-4258-b728-26b0311fe429
Home
Categories
Sanitary
Shower screens
Shower wall Square 90
Unavailable in United States
Gustavsberg
Follow
Shower wall Square 90
Download
Technical specification
Technical specification
Unique ref.
GB51SRWL90
Product family
Square
Product group
Shower wall
Type
Object (single object)
Date of publishing
2019-12-19
Edition number
1
Height (mm)
2000
Width (mm)
900
Links
Links
Installation instructions
https://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Installation_instructions_Square_shower_wall_door_bathtub_door.pdf
Related
Related
Material main
Glass
Material secondary
Aluminium
Designed in
Sweden
Manufactured in
Czech Republic
Classification
Classification
BIMobject Category
Sanitary - Shower screens
ETIM Code
EC010128
ETIM Name
Side for bath and shower
Uniclass 2015 Code
Pr_40_20_06_79
Uniclass 2015 Description
Shower enclosures
Region availability
Europe
Åland Islands
Denmark
Estonia
Finland
Iceland
Latvia
Lithuania
Norway
Sweden
Similar products
Gustavsberg
Shower column Atlantic - 40 c-c with shower column Round
Download
Gustavsberg
Lead-free, 150 c-c, Energi A-classified shower set
Download
Gustavsberg
Shower mixer New Nautic - connection upwards, can be shifted, 40 c-c
Download
SEPS2BIM
A5170 - Rod, Shower Curtain
3.9
(
35
)
Download
Ideagroup
Brave shower enclosure alcove BVNI
4.9
(
21
)
Download
Ideagroup
Brave shower enclosure BV1Nx2
3.5
(
10
)
Download