Publish your products
HAFELE Appliances Wine cabinet LIEBHERR-WKb 4612

HAFELE Appliances Wine cabinet LIEBHERR-WKb 4612

4.8 out of 5 stars4.8(21 reviews)
HAFELE Appliances Wine cabinet LIEBHERR-WKb 4612
Specification
  • https://image.makewebeasy.net/makeweb/0/u5QBfcnUw/Document/04_LIEBHERR_Brochure_2020__5_.pdf?v=202012190947
Technical specification
  • Unique ref.HAFELE_Appliances_Wine_cabinet_LIEBHERR-WKb_4612
  • Product familyKitchen
  • Product groupWine Cabinet
  • TypeObject (single object)
  • Date of publishing2021-08-04
  • Edition number1
  • Height (mm)1842
  • Width (mm)657
  • Depth (mm)663
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inGermany
  • Manufactured inMalaysia
  • Weight Net (Kg)86
Classification
  • BIMobject CategoryKitchen - Appliances

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam