Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/d376dfec-a9ce-481a-91c3-03f3066442ca
Home
Categories
Kitchen
Appliances
HAFELE Freestanding Dishwasher Innova Smart Mate
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Freestanding Dishwasher Innova Smart Mate
HAFELE_Freestanding-Dishwasher_Innova-Smart Mate _495.06.524
Download
Specification
Specification
• Control panel zone: Black • Type of control: Electronic touch control • LED dísplay • Wash cycle: 7 Programs - Intensive (205 min) - Eco (200 min) - Glass (125 min) - 90 min (90 min) - Rapid (30 min) - Auto (120-210 min) - Soak (15 min) • Wash options: 3 Programs - Extra drying - Dual Wash - Extra Cleaning • 2 Spray levels • Number of racks: 3 • Automatic door opening after finish washing program • Internal LED light (white) • Energy efficiency class: A++
Technical specification
Technical specification
Unique ref.
HAFELE_Freestanding-Dishwasher_Innova-SmartMate
Product family
Dishwasher
Product group
Freestanding
Type
Object (single object)
Date of publishing
2024-05-27
Edition number
1
Height (mm)
845
Width (mm)
598
Depth (mm)
600
Links
Links
Product url
https://app.hafele.co.th/products/495.06.524?view=
Related
Related
Material main
Stainless steel
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Kitchen - Appliances
OmniClass Number
23-21 23 25
OmniClass Title
Residential Dishwashers
Similar products
HAFELE เฮเฟเล่
HAFELE Sense Series - FS Cooker 495.10.036
4.6
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Dishwasher Florence Smart Mate
4.4
(
9
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave INFINITE Plus
4.2
(
5
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave ALBANO Standard
4.8
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Sense Series - Oven 495.10.035
Download
HAFELE เฮเฟเล่
HAFELE Commercial Microwave CLASSICO Plus
Download