Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/793f19c3-efa7-448f-a513-f50893f0e028
Home
Categories
Kitchen
Appliances
HAFELE Gas Hob Elio Plus
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Gas Hob Elio Plus
HAFELE_Gas-Hob_Elio-Plus _495.06.163
Download
Specification
Specification
• 2 Burners: Left and right 5 kW • Automatic ignition by battery (Battery 1.5 V type D) • With Thermocouple integrated in each burner • Brass burners • Cast iron pan support • Zinc alloy knob • Bottom Air injection
Technical specification
Technical specification
Unique ref.
HAFELE_Gas-Hob_Elio-Plus
Product family
Hob
Product group
Gas
Type
Object (single object)
Date of publishing
2024-05-27
Edition number
1
Height (mm)
150
Width (mm)
760
Depth (mm)
450
Links
Links
Product url
https://app.hafele.co.th/products/495.06.163?view=
Related
Related
Material main
Stainless steel
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Kitchen - Appliances
OmniClass Number
23-21 23 23
OmniClass Title
Residential Food Cooking Equipment
Similar products
HAFELE เฮเฟเล่
HAFELE Sense Series - FS Cooker 495.10.036
4.6
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave ALBANO Standard
4.8
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave INFINITE Plus
4.2
(
5
)
Download
HAFELE เฮเฟเล่
HAFELE Sense Series - Oven 495.10.035
Download
HAFELE เฮเฟเล่
HAFELE Built In Dishwasher Florence Smart Mate
4.4
(
9
)
Download
HAFELE เฮเฟเล่
HAFELE Freestanding Dishwasher Hygiene Smart Mate
Download