Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hafele/products/5ba4783d-bc10-47d0-9a23-e0f0f4bd76f9
Home
Categories
Kitchen
Appliances
HAFELE Telescopic Hood Laila Complete Collection
Available in United States
HAFELE เฮเฟเล่
Follow
HAFELE Telescopic Hood Laila Complete Collection
HAFELE_Telescopic-Hood_Laila-Complete Collection _495.38.334
Download
Specification
Specification
• Colour of panel: Stainless steel/Black • Front recirculation system • Rocker push button • 2 Speed levels • Lighting: LED 1 x 2 W • Aluminium grease filter, 2 pcs. • Charcoal filter, 2 pcs. • Aluminium flexible duct Ø120 mm (order separately see page 121) • Ventilation size 120 mm
Technical specification
Technical specification
Unique ref.
HAFELE_Telescopic-Hood_Laila-CompleteCollection
Product family
Hood
Product group
Telescopic
Type
Object (single object)
Date of publishing
2024-05-27
Edition number
1
Height (mm)
176
Width (mm)
600
Depth (mm)
430
Links
Links
Product url
https://app.hafele.co.th/products/495.38.334?view=
Related
Related
Material main
Stainless steel
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Kitchen - Appliances
OmniClass Number
23-21 23 23
OmniClass Title
Residential Food Cooking Equipment
Similar products
HAFELE เฮเฟเล่
HAFELE Built In Microwave ALBANO Standard
4.8
(
10
)
Download
HAFELE เฮเฟเล่
HAFELE Sense Series - FS Cooker 495.10.036
4.6
(
9
)
Download
HAFELE เฮเฟเล่
HAFELE Freestanding Dishwasher Hygiene Smart Mate
Download
HAFELE เฮเฟเล่
HAFELE Built In Dishwasher Florence Smart Mate
4.4
(
9
)
Download
HAFELE เฮเฟเล่
HAFELE Built In Microwave INFINITE Plus
4.2
(
5
)
Download
HAFELE เฮเฟเล่
HAFELE Sense Series - Oven 495.10.035
Download