Publish your products
Balcony Railing Sheet Metal Flat Side Mounted
Balcony Railing Sheet Metal Flat Side Mounted

    Balcony Railing Sheet Metal Flat Side Mounted

    A designed railing that can be varied in many different ways.
    Frame consists of extruded aluminium profiles.

    The cladding plates, which can be mounted on the outside or the inside of the frame, can end at 800mm height above the balcony plate, or be pulled up to the supervisor.
    The flat front edge can be left visible or covered with a covered lining where the plate can either be perforated or flat.
    The plate is powder coated in any color.

    Several designs or tutors are available.
    The profiles can either be obtained anodised or powder coated in any color.
    As standard, the railing is made with reveted corners but can also be made straight or radially bent.

    Specification
    • Railing Height : 1100mm
      Plate Height : 800mm or 1100mm

    Technical specification
    • Unique ref.HAL_balcony_railing_sheet_metal_flat_side
    • Product familyRailing
    • Product groupBalcony Railing
    • TypeObject (single object)
    • Date of publishing2019-05-10
    • Edition number1
    • Height (mm)1100
    Related
    • Material mainAluminium
    • Material secondaryAluminium
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_25_30_36
    • Uniclass 2015 DescriptionHandrails
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 13
    • OmniClass TitleHandrails

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit