Publish your products
Balcony Railing Hogstad 2020 Side Mounted
Balcony Railing Hogstad 2020 Side Mounted

    Balcony Railing Hogstad 2020 Side Mounted

    An affordable railing that can be varied in several ways.
    Frame consists of extruded aluminium profiles.

    The cladding can be made with a visible plate front or covered with drawn pickets or with a dense front edge plate.
    The grids can end at a height of 800mm above the balcony plate or be pulled up to the supervisor.

    Several designs of tutors are available.
    The profiles can be made natural anodised or powder coated in any color.
    As standard, the railing is made with riveted corners, but can also be made straight or radially bent.

    Specification
    • Railing Height : 1100mm
      Pickets Height : 800mm or 1100mm
      Picket Size : 20x20mm, Square or semi-circular design.

    Technical specification
    • Unique ref.HAL_balcony_railing_square_bar_side
    • Product familyRailing
    • Product groupBalcony Railing
    • TypeObject (single object)
    • Date of publishing2019-05-10
    • Edition number1
    • Height (mm)1100
    Related
    • Material mainAluminium
    • Material secondaryAluminium
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_25_30_36
    • Uniclass 2015 DescriptionHandrails
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 13
    • OmniClass TitleHandrails

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit