Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/318b2732-0819-4c10-af77-eab2d933cb75
Home
Categories
Sanitary
Other Sanitary
ARCHIMODULE ESCUTCHEON CHROME 1-HOLE
Unavailable in United States
Ideal Standard
Follow
ARCHIMODULE ESCUTCHEON CHROME 1-HOLE
Archimodule 1-Hole Escutcheon 83 x 83 mm
Download
Specification
Specification
Archimodule 1-Hole Escutcheon 83 x 83 mm
Technical specification
Technical specification
Unique ref.
A1504
Product family
ARCHIMODULE
Product group
Shower
Type
Object (single object)
Date of publishing
2019-07-22
Edition number
1
Height (mm)
83
Width (mm)
83
Depth (mm)
12
Links
Links
Product url
https://www.idealstandard.com
Installation instructions
https://www.idealstandard.com
Instruction video
http://www.youtube.com/watch?v=fUE_AVFNRk
Technical description
https://www.idealstandard.com
Related
Related
Material main
Brass
Weight Net (Kg)
0.13
Classification
Classification
BIMobject Category
Sanitary - Other Sanitary
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_87_75
Uniclass 2015 Description
Shower fittings package
Region availability
Asia
Europe
Africa
Afghanistan
Bulgaria
Egypt
Bahrain
Iran
Iraq
Israel
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
Türkiye
United Arab Emirates
Yemen
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Kohler
Celano™ 16-1/2" one-light sconce
Download
Kohler
K-27749-CH06 Terret™ 36" Six-light chandelier
2.7
(
9
)
Download
Kohler
Purist® 34" LED linear chandelier
Download
Kohler
Arendela® Ten-light chandelier
4.2
(
5
)
Download
Kohler
K-23464-SCLED Components™ Two-light LED sconce
Download