Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/1515cae4-2358-4313-a3f1-61a29e4ad48a
Home
Categories
Sanitary
Other Sanitary
I.life A pedestal white
Unavailable in United States
Ideal Standard
Follow
I.life A pedestal white
Ideal Standard i.life A pedestal, white, in carton box
Download
Specification
Specification
Ideal Standard i.life A pedestal, white, in carton box
Technical specification
Technical specification
Unique ref.
T4712
Product family
I.life
Product group
Pedestal
Type
Object (single object)
Date of publishing
2021-07-05
Edition number
1
Height (mm)
168
Width (mm)
185
Depth (mm)
705
Links
Links
Product url
https://www.idealstandard.co.uk/products/catalog/washbasins/pedestals
Installation instructions
https://www.idealstandard.co.uk/products/catalog/washbasins/pedestals
Instruction video
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Product certification
https://www.idealstandard.co.uk/about-us/contact-service
Technical description
https://www.idealstandard.co.uk/products/catalog/washbasins/pedestals
Related
Related
Material main
Ceramics
Weight Net (Kg)
11.74
Classification
Classification
BIMobject Category
Sanitary - Other Sanitary
IFC classification
Sanitary Terminal
ETIM Code
EC002454
ETIM Name
Pedestal for installation column
Uniclass 2015 Code
Pr_40_20_96_63
Uniclass 2015 Description
Pedestal wash basins
OmniClass Number
23-21 25 23 15
OmniClass Title
Pedestals
Region availability
Europe
Bulgaria
Czech Republic
Greece
Poland
Russia
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Kohler
Celano™ 16-1/2" one-light sconce
Download
Kohler
Greenwich™ 27" one-light sconce
Download
Kohler
K-27749-CH06 Terret™ 36" Six-light chandelier
2.7
(
9
)
Download
Kohler
Purist® 34" LED linear chandelier
Download
Kohler
Mossyoak 6-liter step trash can
Download