Publish your products
CONNECT AIR ARC BASIN 65X47 WHITE  BXD
CONNECT AIR ARC BASIN 65X47 WHITE  BXD
CONNECT AIR ARC BASIN 65X47 WHITE  BXD
CONNECT AIR ARC BASIN 65X47 WHITE  BXD
CONNECT AIR ARC BASIN 65X47 WHITE  BXD

    CONNECT AIR ARC BASIN 65X47 WHITE BXD

    CONNECT AIR ARC BASIN 65X47 WHITE BXD
    Specification
    • CONNECT AIR ARC BASIN 65X47 WHITE BXD
    Technical specification
    • Unique ref.E1355
    • Product familyCONNECT AIR
    • Product groupWASHBASIN
    • TypeObject (single object)
    • Date of publishing2017-06-23
    • Edition number1
    • Height (mm)200
    • Width (mm)470
    • Depth (mm)650
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)15
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96_96
    • Uniclass 2015 DescriptionWall-hung wash basins
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    Europe
    Italy
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit