Publish your products
CONNECT ARC BSN 60X46 WHITE 1TH
CONNECT ARC BSN 60X46 WHITE 1TH
CONNECT ARC BSN 60X46 WHITE 1TH
CONNECT ARC BSN 60X46 WHITE 1TH

    CONNECT ARC BSN 60X46 WHITE 1TH

    Connect-Lavabo Arc da 600 mm
    Specification
    • Lavabo Arc da 600 mm dotato di foro per la rubinetteria centrale aperto. Il lavabo può essere completato con la colonna o la semicolonna.
    Technical specification
    • Unique ref.E7135
    • Product familySanitary
    • Product groupWall-hung wash basins
    • TypeObject (single object)
    • Date of publishing2017-04-03
    • Edition number1
    • Height (mm)175
    • Width (mm)600
    • Depth (mm)460
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)16.4
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    Europe
    Belgium
    France
    Germany
    Italy
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit