Publish your products
ARC BASIN 55X45 WHITE 2TH OF CH

ARC BASIN 55X45 WHITE 2TH OF CH

ARC BASIN 55X45 WHITE 2TH OF CH
Specification
  • ARC BASIN 55X45 WHITE 2TH OF CH
Technical specification
  • Unique ref.E7853
  • Product familySanitary
  • Product groupWASHBASIN
  • TypeObject (single object)
  • Date of publishing2018-12-05
  • Edition number1
  • Height (mm)172
  • Width (mm)550
  • Depth (mm)457
Links
Related
  • Material mainCeramics
  • Weight Net (Kg)14.1
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodeSs_40_15_75_94
  • Uniclass 2015 DescriptionWash basin systems

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit