Publish your products
STRADA O/CTP BSN 60X42 WHT 1CTH OF &WHG
STRADA O/CTP BSN 60X42 WHT 1CTH OF &WHG
STRADA O/CTP BSN 60X42 WHT 1CTH OF &WHG
STRADA O/CTP BSN 60X42 WHT 1CTH OF &WHG
STRADA O/CTP BSN 60X42 WHT 1CTH OF &WHG
STRADA O/CTP BSN 60X42 WHT 1CTH OF &WHG
STRADA O/CTP BSN 60X42 WHT 1CTH OF &WHG
STRADA O/CTP BSN 60X42 WHT 1CTH OF &WHG
STRADA O/CTP BSN 60X42 WHT 1CTH OF &WHG

    STRADA O/CTP BSN 60X42 WHT 1CTH OF &WHG

    Strada-Lavabo
    Specification
    • Lavabo dotato di foro centrale aperto per la rubinetteria. Il lavabo deve essere installato a muro. Può essere completato da sifone di arredo, mensola o mobile sottolavabo. Dima inclusa nell’imballo. Il set di fissaggio deve essere ordinato a parte. Tabelle di compatibilità a partire da pag. 60
    Technical specification
    • Unique ref.K0778
    • Product familySanitary
    • Product groupWall-hung wash basins
    • TypeObject (single object)
    • Date of publishing2017-01-26
    • Edition number1
    • Height (mm)130
    • Width (mm)420
    • Depth (mm)600
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)18
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    Europe
    France
    Greece
    Italy
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit