This elegant barrier arm turnstile is our top of the range Fastlane Plus product, featuring an intuitive lane status display to guide
users through the system, which can be configured to match the required entry and exit settings for a specific building, for example card in/card out or card in/free exit with automatic operation of the barrier arms on exit.
The centrally located barrier arms of the 400MA have a self-resetting breakaway feature to ensure safe egress in an emergency,
and the vanity top system provides maximum aesthetic flexibility.
The 400MA is a mid-arm turnstile with the barriers located in the middle if the lane for optimum bi-directional operation. The infrared optical system identifies tailgaters as close as 5mm from the authorised pedestrian, thus enforcing a one pass/one entry policy.
The end panel profile is available with round or square options. The enclosure is finished using 304 brushed stainless steel with Deep Black Quartz Corian for concealed reader mounting. Special finishes and decorative top options are available.
Each lane has a Fastlane Connect web server to provide LAN functionality for remote control and support.
Region availability
| Asia | Europe | Oceania | North America | Africa |
|---|---|---|---|---|
Bahrain | Austria | Australia | Canada | Egypt |
Brunei | Belgium | New Zealand | United States | Mauritius |
China | Cyprus | Morocco | ||
Hong Kong | Denmark | South Africa | ||
Indonesia | Finland | |||
Iraq | France | |||
Japan | Germany | |||
Jordan | Greece | |||
Kuwait | Guernsey | |||
Lebanon | Iceland | |||
Macau | Ireland | |||
Malaysia | Isle of Man | |||
Oman | Italy | |||
Pakistan | Jersey | |||
Philippines | Luxembourg | |||
Qatar | Malta | |||
Saudi Arabia | Monaco | |||
Singapore | Netherlands | |||
South Korea | Norway | |||
Taiwan | Poland | |||
Thailand | Portugal | |||
Türkiye | Russia | |||
United Arab Emirates | Spain | |||
Vietnam | Sweden | |||
Switzerland | ||||
United Kingdom |