Publish your products
Control 60PS/T - Pendant Subwoofer with Crossover
Control 60PS/T - Pendant Subwoofer with Crossover

    Control 60PS/T - Pendant Subwoofer with Crossover

    Pendant Subwoofer with Crossover
    The Control 60PS/T pendant subwoofer loudspeaker provides bass extension and high impact for high-fidelity sound systems in a wide variety of applications including restaurants, retail stores, music cafes, health clubs, theme bars, leisure venues, and other locations where full-range high fidelity foreground/background music systems are utilized. Featuring 150 Watt power handling and low distortion, the long-excursion 200 mm (8 in) low frequency driver features butyl rubber surround for well-damped, tight sound quality and long-term reliability, and a polypropylene-coated cone for humidity protection. The high-temperature 50 mm (2 in) voice coil and low-mass fiberglass coil former ensure good bass transient response and excellent stability under high power, high dutycycle, working conditions.

    FEATURES

    • High impact, 150 Watt direct radiating pendant subwoofer with built-in passive crossover for up to four satellite speakers.
    • 200 mm (8 in) long-excursion driver.
    • 8 ohm (150 Watt) and 70V/100V (100 Watt) operation.
    • Hanging hardware with 4.5 m (15 foot) galvanized steel cable and easy to adjust clamp.
    • Stylish design, available in black or white (-WH).
    • UL listed (speaker and hanging cable system).
    Technical specification
    • Unique ref.Control-60PS-T-Pendant-Subwoofer-with-Crossover
    • Product familyInstalled Sound
    • Product groupPendant Speakers
    • TypeObject (single object)
    • Date of publishing2020-01-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit