Publish your products
Changing table Lyfta 100 V Golv
Changing table Lyfta 100 V Golv
    Jeltec
    Archived

    Changing table Lyfta 100 V Golv

    Lyfta 100V is an electrical changing table with a minimum height of 30 cm and maximum height of 110 cm. Children easily climb up on the changing table from floor level. The changing table has a washing area embedded to the left on the changing table surface it comes equipped with a phthalate-free mattress, high rims, a mixer tap and drainage components. Lyfta 100V is available in birch or white laminate.

    To avoid pinch injuries, it is very important to ensure there is enough space for a safety distance when installing changing tables with adjustable hight. Read more about current safety standard under the link Installation guide.

    Specification
    • Bredd på mototskåp: 60 cm

      Bredd skötbordsskiva: 100 cm

      Djup: 80 cm

      Reglering: Elektrisk, arbetshöjd 30-110 cm (barnen kan själva krypa upp på bordet)

      Variant: Golvstående

      Materialspecifikation:
      Golvstativ: Vit metall
      Motorskåp: FCS märkt björkplywood.
      Skötbordsskiva: inkl. tvättho till vänster, blandare och avloppsdetaljer samt höga skötbordskanter (14 cm) finns att få i tre materialvarianter;
      - FSC märkt högtryckslaminerad björkplywood med rundade kanter (björk eller vit)
      - Corian® - Ett porfritt och skarvlöst material som avvisar fukt, smuts och bakterier.
      - Kompaktlaminat - Ett slitstarkt material som är lätt att rengöra.
      Madrass: Kallskum överdraget med ftalatfritt konstläder, certifierade enligt ÖEKO-TEX Standard 100 klass 1.

    Technical specification
    • Unique ref.Lyfta100V
    • Product familyChanging stations
    • Product groupLyfta
    • TypeObject (single object)
    • Date of publishing2016-10-18
    • Edition number1
    • Width (mm)1000
    • Depth (mm)800
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)60
    Classification
    • BIMobject CategoryFurniture - Other Furniture
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit