This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Dubbel Tvattbank & Skötbord Manuela

Unique ref.: Tvattbank-Manuela
Brand: Jeltec
Product family: Changing stations
Product group: Lyfta
Depth (mm): 800
Date of publishing: 2016-10-18
Edition number: 1
Type: Object (single object)
Download (7)
Combining two Skötbord Manuela units with the washing bench, Tvättbänk Björk, provides a secure and convenient double workspace. As Skötbord Manuela is manually height adjustable (75-105cm), you can supplement Manulea with steps (Stegen). The bench is equipped with 4 wire baskets, drainage components, and a mixer tap with pull-out shower. Changing tables are delivered with a phthalate-free mattress and high rims.


Material main: Wood
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 70

BIMobject Category: Furniture - Other Furniture
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 00 00
OmniClass Title: Furnishings, Fixtures and Equipment Products
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings
This product is available in:
Europe
  • Åland Islands
  • Denmark
  • Finland
  • Germany
  • Iceland
  • Norway
  • Sweden
  • United Kingdom

BIMobject®