Publish your products
AP® Foil25 Polyiso Continuous Insulation

AP® Foil25 Polyiso Continuous Insulation

Johns Manville AP Foil25 is a 25-psi-compressive-strength polyiso continuous insulation board consisting of a closed-cell polyisocyanurate foam core bonded on each side to a foil facer. It is intended for the same applications as standard AP Foil but is particularly well suited to below-grade residential use and behind certain commercial claddings where the attachment method benefits from a higher compressive-strength sheathing.

AP Foil25 carries the same testing and certifications as standard AP Foil — including ASTM E84 Class A and the same NFPA 285 assembly approvals — and is available in thicknesses from 1.65" to 3.0" in 4'×8', 4'×9', and 4'×10' sheets. Custom thicknesses within that range may be available upon request.

Specification
  • Compressive strength: 25 psi. R-value: R-6.0 per inch nominal; up to ~R-18 at 3".

    Thicknesses: 1.65", 2.0", 2.5", 3.0" (custom in range available). Sheet sizes: 4×8, 4×9, 4×10.

Technical specification
  • Unique ref.ap-foil25-polyiso-continuous-insulation
  • Product familyInsulation
  • Product groupPolyiso CI Board
  • TypeObject (single object)
  • Date of publishing2026-07-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States