Publish your products
CI Max® Foam Continuous Insulation

CI Max® Foam Continuous Insulation

Johns Manville CI Max is a high-efficiency rigid foam sheathing designed for exposed interior applications. It is composed of a uniform closed-cell polyisocyanurate foam core bonded to a glass-mat reinforced 1.5-mil embossed aluminum facer that is meant to be left exposed. Available in a white or silver finish, CI Max is approved for use without a thermal barrier and provides an attractive, durable interior finish.

CI Max is suitable for wall or ceiling applications in residential, commercial, agricultural, and industrial buildings. It provides a continuous layer of insulation that reduces thermal bridging and improves energy efficiency. Maintaining a minimum thickness of one inch, it qualifies as a Class I vapor retarder. CI Max is produced with an EPA-compliant hydrocarbon blowing agent with zero ODP and virtually no GWP.

Specification
  • R-values: Up to R-26 (R-6.0 per inch nominal). Facer: Glass-mat reinforced 1.5-mil embossed aluminum (white or silver).

    Approved for use without a thermal barrier. Fire: ASTM E84 Class A.

Technical specification
  • Unique ref.ci-max-foam-continuous-insulation
  • Product familyInsulation
  • Product groupPolyiso CI Board
  • TypeObject (single object)
  • Date of publishing2026-07-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States