Publish your products
KANECCT - Connection Top 1850x700

KANECCT - Connection Top 1850x700

The Kanecct (Olle Salmonsson 2017) table system consists of tables with leg frames and connecting tabletops between the tables. The tables can be handled easily by just one person. Kanecct is ideal where flexibility is key. A room can quickly be transformed from being furnished with individual tables to being furnished with one long table – or from offering maximum seating to no seating at all. The tables can be stacked on top of each other to free up floor space.

Store connecting tabletops on a trolley or hang them on the wall. The tables come in a width of 700 mm and lengths of 600, 700 and 1250 mm. Legs come in white or black powder coated steel. Connecting tabletops come in a width of 700 mm and in lengths of 700, 1250 and 1850 mm. All tabletops and connecting tabletops are made of framed construction with tops in veneers of oak, birch or ash, standard stains on ash and white glazed oak or ash. Tops are also available in laminate (white, black matte, oak, birch or ash) and black desktop. The underside of each table includes a sound-absorbent pad, stacking and saftey cover.

Technical specification
  • Unique ref.KC1-18570H
  • Product familyTable
  • Product groupKanecct
  • TypeObject (single object)
  • Date of publishing2017-06-08
  • Edition number1
  • Height (mm)42
  • Width (mm)1850
  • Depth (mm)700
Related
  • Material mainWood
  • Material secondaryPowder coated steel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)16
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • IFC classificationFurnishing Element
  • CSI MasterFormat 2014 Code12 68 00
  • CSI MasterFormat 2014 TitleSeat and Table Assemblies
  • OmniClass Number23-21 23 00
  • OmniClass TitleResidential Furniture and Equipment

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit