Publish your products
minimal windows® pivot door
minimal windows® pivot door
minimal windows® pivot door
minimal windows® pivot door
minimal windows® pivot door
minimal windows® pivot door
minimal windows® pivot door

    minimal windows® pivot door

    A stylish door solution with particularly smooth operation

    Experience the pinnacle of modern architectural design with our Keller minimal windows® pivot door. Unlike traditional door hinges, our pivot door rotates on a vertical axis to make an impressive statement in any room. Glass pivot doors are experiencing a lasting trend in contemporary luxury homes as they add a touch of sophistication to any architectural design.

    The pivot is an oversized, bespoke door that can be opened both inwards and outwards. It integrates seamlessly with our other minimal windows® systems, offering endless creative possibilities when combined with fixed and sliding elements. Each component fits seamlessly into the same frame, creating a unified and visually stunning design.

    Available in oversized versions, this unique door design exudes elegance and luxury and enhances the ambience of any living space. Invisible floor fixings create a sleek and seamless appearance, while a weather-resistant magnetic seal at the top and bottom ensures a reliable seal, even in adverse conditions.


      Specification
        • Maximum leaf dimensions W = 1.800 mm x H = 3.000 mm
        • Maximum leaf weight Wt = 250 kg
        • Minimum distance rotary leaf axis <>stop 150 mm
        • Maximum distance rotary leaf axis <>stop 1⁄2 leaf width
        • Horizontal adjustability of lower rotary bearing +/- 3 mm
        • Vertical adjustability of lower rotary bearing +/- 3 mm
        • Horizontal adjustability of upper rotary bearing +/- 3 mm
        • Vertical decoupling of upper rotary bearing<>leaf hinge part Yes
        • Rotary leaf lock in 90° open position Yes
        • Optional door closer and/or door opener, top Yes
        • Barrier-free accessibility DIN 18040-1, DIN 18040-2
        • Air permeability up to class 4 according to EN 12207
        • Driving rain tightness up to class 6A according to EN 12208
        • Resistance to wind load up to class C2/B3 according to EN 12210
        • Resistance to burglary up to RC 2 according to EN 1627
      Technical specification
      • Unique ref.keller-minimal-windows-pivot-door
      • Product familyPivot doors
      • Product groupPivot doors
      • TypeObject (single object)
      • Date of publishing2026-04-09
      • Edition number1
      Related
      • Material mainAluminium
      • Designed inLuxembourg
      • Manufactured inLuxembourg
      Classification
      • BIMobject CategoryDoors - Glazed
      • IFC classificationDoor
      • ETIM CodeEC003534
      • ETIM NameExterior door (complete with frame)
      • Uniclass 2015 CodeEF_25_30
      • Uniclass 2015 DescriptionDoors and windows
      • CSI MasterFormat 2014 Code08 11 16
      • CSI MasterFormat 2014 TitleAluminum Doors and Frames
      • OmniClass Number23-17 11 21 11
      • OmniClass TitleGlazed Hinged Doors

      Region availability

      Europe Asia Oceania North America Africa
      Åland Islands
      Afghanistan
      Australia
      Canada
      Egypt
      Albania
      Bahrain
      Mexico
      South Africa
      Andorra
      China
      United States
      Austria
      India
      Belarus
      Iran
      Belgium
      Iraq
      Bosnia and Herzegovina
      Israel
      Bulgaria
      Jordan
      Croatia
      Kuwait
      Cyprus
      Lebanon
      Czech Republic
      Oman
      Denmark
      Palestine
      Estonia
      Qatar
      Faroe Islands
      Saudi Arabia
      Finland
      South Korea
      France
      Syria
      Germany
      Türkiye
      Gibraltar
      United Arab Emirates
      Greece
      Yemen
      Guernsey
      Hungary
      Iceland
      Ireland
      Isle of Man
      Italy
      Jersey
      Latvia
      Liechtenstein
      Lithuania
      Luxembourg
      Malta
      Moldova
      Monaco
      Montenegro
      Netherlands
      North Macedonia
      Norway
      Poland
      Portugal
      Romania
      Russia
      San Marino
      Serbia
      Slovakia
      Slovenia
      Spain
      Svalbard and Jan Mayen
      Sweden
      Switzerland
      Ukraine
      United Kingdom
      Vatican City