LAMILUX Smoke Lift Continuous Rooflight B - Energy-efficient and superior statics
The first continuous rooflight with complete thermal separation with approval for use in Germany and throughout Europe – for an optimised energy balance.
With the LAMILUX Smoke Lift Continuous Rooflight B, we have developed a daylight system for intelligent building management that breaks new ground in terms of energy efficiency and structural design. In doing so, we have closely focused on intelligence – on well-engineered individual components in a completely heat-insulated, very economical and sturdy overall system. We call it TIP: Total Insulated Product.
[LIST]
Numerous glazing types
Dimensions:
length: endless
width: 0.84 m to 6.00 m (inside dimension of frame)
Ug values of 3.1 to 1.2 W/m²K
Available Smoke and heat ventilation units (tested to EN 12101-2)
European Technical Approval -ETA and German General Technical Approvals (ABZ)
Enviromental product declararation acc. to EN 15804
[/LIST]
Region availability
Europe | Asia | North America | Oceania |
---|---|---|---|
Austria | Turkey | Mexico | Australia |
Bosnia and Herzegovina | India | United States | |
Estonia | Israel | ||
Sweden | |||
Romania | |||
Portugal | |||
Spain | |||
Slovakia | |||
Bulgaria | |||
Italy | |||
Lithuania | |||
Ukraine | |||
Latvia | |||
Serbia | |||
Russia | |||
United Kingdom | |||
Poland | |||
Denmark | |||
Hungary | |||
France | |||
Norway | |||
Netherlands | |||
Czech Republic | |||
Germany | |||
Belgium | |||
Switzerland | |||
Ireland |