Unique ref.: | lamilux_f_series_energysave |
---|---|
Brand: | LAMILUX |
Product family: | Daylight element |
Product group: | Flat roof window |
Date of publishing: | 2015-08-06 |
Edition number: | 2 |
Type: | Object (single object) |
LAMILUX Glass Skylight FE Passivhaus- flat roof windows for passive house
The LAMILUX Glass Skylight FE Passivhaus combines the outstanding heat insulation and airtightness with a generous light incidence. It has been certified by the renowned Passive Houses Institute in Darmstadt, Germany, as the first skylight suitable for passive buildings and achieves the top efficiency class.
[LIST]
top Passive House efficiency class - phA advanced component
heat transfer coefficient (USL): 0.84 W/(m²K)
minor heat losses and hight solar gain of heat
overall system with flawless isothermal characteristics and free of thermal bridges
outstanding airtightness by double balloon sealing: performance class 4 - certified according to EN 1207
enviromental product declaration according to ISO 14025 and EN 15804 (EPD - modules A1 - D)
permanent fall-through protection (GS-BAU-18)
available in nine dimensions
[/LIST]
Product url: | https://www.lamilux.de/tageslichtsysteme/flachdach-fenster/flachdach-fenst... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | https://www.youtube.com/watch?v=tD6-kiVR7pY |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/lamilux/product/lamilux_f_series_energysave
Material main: | Glass |
---|---|
Material secondary: | Aluminium |
Designed in: | Germany |
Manufactured in: | Germany |
BIMobject Category: | Windows - Roof Windows |
---|---|
IFC classification: | Window |
UNSPSC name: | Skylights |
UNSPSC code: | 301718 |
Uniclass 1.4 Code: | JL1 |
Uniclass 1.4 Description: | Windows/Rooflights/Screens/Louvres |
Uniclass 2.0 Code: | SS-20-30-72 |
Uniclass 2.0 Description: | Roof Light And Smoke Ventilator Systems |
NBS Reference Code: | 20-30-72 |
NBS Reference Description: | Roof Light And Smoke Ventilator Systems |
CSI MasterFormat 2014 Code: | 08 62 00 |
CSI MasterFormat 2014 Title: | Unit Skylights |
BIMobject®