Publish your products
Five 1600 x 700mm Height Adjustable Sit-Stand Desk - Standing Desk
Five 1600 x 700mm Height Adjustable Sit-Stand Desk - Standing Desk
Five 1600 x 700mm Height Adjustable Sit-Stand Desk - Standing Desk
Five 1600 x 700mm Height Adjustable Sit-Stand Desk - Standing Desk
Five 1600 x 700mm Height Adjustable Sit-Stand Desk - Standing Desk
    Archived

    Five 1600 x 700mm Height Adjustable Sit-Stand Desk - Standing Desk

    The Five height adjustable desk features a high quality, quiet, dual motor drive system.  The tapered diagonal leg gives a neat, elegant look to this unique standing desk.

    Three stage leg results in the largest height variation, from 640mm to cater for wheelchair users, to 1300mm, making it great for the tallest operator.

    This sit stand desk has a load capacity of 100kg with thermal protection makes for a sturdy, stylish desk

    With Swedish manufacture and a five year warranty on every component, this desk exudes top quality.

    Available with 18 top decors.

    Whether you call it a standing desk, a sit stand desk or a height adjustable desk, this is the one for you!  All BIM files are available for unrestricted use, and can be customised for any project.

    Specification
    • • Overall Length: 700 • Overall Width: 1600 • Overall Height: 640 Min / 1300 Max • Gross Weight: 47 • Shipping Weight: 49 • Battery Supply: N • Voltage : 240 • Supply Phase: 1 • Frequency: 50 • Annually: Electrical Safety Test (PAT) • Expected Life: 10 • Dual motor • 3 stage leg • 660mm stroke range • Thermal protection • Speed 40mm/second • Load capacity 100kg • Noise level <42dB • 5 year warranty on all components • 18 desktop decors
    Technical specification
    • Unique ref.FIVE-1600700
    • Product familyFurniture
    • Product groupDesks
    • TypeObject (single object)
    • Date of publishing2021-06-17
    • Edition number1
    • Height (mm)1300
    • Width (mm)1600
    • Depth (mm)700
    Related
    • Material mainSteel
    • Material secondaryMFC board
    • Designed inUnited Kingdom
    • Manufactured inSweden
    • Weight Net (Kg)47
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_21_59
    • Uniclass 2015 DescriptionOffice desks
    • OmniClass Number23-21 11 11 23
    • OmniClass TitleCommercial Desks
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit