Publish your products
Flex 800 x 600mm Height Adjustable Sit-Stand Mobile Desk/Table - Standing
Flex 800 x 600mm Height Adjustable Sit-Stand Mobile Desk/Table - Standing
Flex 800 x 600mm Height Adjustable Sit-Stand Mobile Desk/Table - Standing
Flex 800 x 600mm Height Adjustable Sit-Stand Mobile Desk/Table - Standing
    Archived

    Flex 800 x 600mm Height Adjustable Sit-Stand Mobile Desk/Table - Standing

    The Flex height adjustable desk / table features a high quality, quiet, motor drive system.

    Multi-purpose use as a single user small workstation, lectern or over bed table, supplied with both heavy duty castors and adjustable feet for maximum versatility.

    Three stage leg results in the largest height variation, from 685mm to cater for wheelchair users, to 1345mm, making it great for the tallest operator.

    This sit stand desk has a load capacity of 50kg with thermal protection results in heavy duty use without fear of overloading the desk.

    With Swedish manufacture and a five year warranty on every component, this desk exudes top quality.

    Available in 3 frame colours and 18 top decors.

    Whether you call it a standing desk, a sit stand desk or a height adjustable desk, this is the one for you!  All BIM files are available for unrestricted use, and can be customised for any project.

    Specification
    • • Overall Length: 600 • Overall Width: 800 • Overall Height: 685 Min / 1345 Max • Gross Weight: 29 • Shipping Weight: 28 • Battery Supply: N • Voltage : 240 • Supply Phase: 1 • Frequency: 50 • Annually: Electrical Safety Test (PAT) • Expected Life: 10 • Motor integrated into leg • 3 stage leg • 660mm stroke range • Thermal protection • Speed 32mm/second • Load capacity 50kg • Noise level <42dB • 5 year warranty on all components • Supplied with castors and adjustable feet • 3 frame colours • 18 desktop decors
    Technical specification
    • Unique ref.FLX4-800600
    • Product familyFurniture
    • Product groupMeeting Tables
    • TypeObject (single object)
    • Date of publishing2021-06-17
    • Edition number1
    • Height (mm)1345
    • Width (mm)800
    • Depth (mm)600
    Related
    • Material mainSteel
    • Material secondaryMFC board
    • Designed inUnited Kingdom
    • Manufactured inSweden
    • Weight Net (Kg)29
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_21_59
    • Uniclass 2015 DescriptionOffice desks
    • OmniClass Number23-21 11 11 23
    • OmniClass TitleCommercial Desks