Publish your products
Team Height Adjustable Sit-Stand Meeting Table - Standing Meetings
Team Height Adjustable Sit-Stand Meeting Table - Standing Meetings
Team Height Adjustable Sit-Stand Meeting Table - Standing Meetings
Team Height Adjustable Sit-Stand Meeting Table - Standing Meetings
Team Height Adjustable Sit-Stand Meeting Table - Standing Meetings
Team Height Adjustable Sit-Stand Meeting Table - Standing Meetings
    Archived

    Team Height Adjustable Sit-Stand Meeting Table - Standing Meetings

    The Team height adjustable meeting and conference table features a high quality, quiet, triple motor drive system.

    Telescopic beam system allows for the fitting of tops from 2400 - 5000mm in length for use in many meeting environments for the ultimate standing desk collaboration.

    Three stage leg results in the largest height variation, from 640mm to cater for wheelchair users, to 1300mm, making it great for the tallest operator.

    This sit stand table has a load capacity of 160kg with thermal protection allows the user to fit multiple monitors and accessories without fear of overloading the desk.

    With Swedish manufacture and a five year warranty on every component, this desk exudes top quality.

    Available in 3 frame colours, 18 top decors and with a large range of accessories.   Tops made to order separately.

    Whether you call it a standing table, a sit stand table or a height adjustable table, this is the one for you!  All BIM files are available for unrestricted use, and can be customised for any project.

    Specification
    • • Overall Length: 890 • Overall Width: 2350 • Overall Height: 640 Min / 1300 Max • Gross Weight: 48 • Shipping Weight: 57 • Battery Supply: N • Voltage : 240 • Supply Phase: 1 • Frequency: 50 • Annually: Electrical Safety Test (PAT) • Expected Life: 10 • Triple motor • 3 stage leg • 660mm stroke range • Thermal protection • Speed 40mm/second • Load capacity 160kg • Noise level <42dB • 5 year warranty on all components • 3 frame colours • 18 desktop decors to order
    Technical specification
    • Unique ref.TEA
    • Product familyFurniture
    • Product groupMeeting Tables
    • TypeObject (single object)
    • Date of publishing2021-06-17
    • Edition number1
    • Height (mm)1300
    • Width (mm)2350
    • Depth (mm)890
    Related
    • Material mainSteel
    • Material secondaryMFC board
    • Designed inUnited Kingdom
    • Manufactured inSweden
    • Weight Net (Kg)48
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_21_60
    • Uniclass 2015 DescriptionOffice tables
    • CSI MasterFormat 2014 Code12 51 23
    • CSI MasterFormat 2014 TitleOffice Tables
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit