Publish your products
Atmos Elliptical

Atmos Elliptical

The Life Fitness Atmos Elliptical delivers a smooth, natural, and low-impact workout experience in a refined form created for hotel gyms and apartment gyms. Fluid motion, intuitive controls, and quiet performance create an inviting cardio experience that supports users of all fitness levels while elevating the look and feel of your fitness space.

Consoles: SL, SE4 16"

Dimensions (L x W x H): 81.9" x 30.7" x 66.6" (208 x 77.9 x 169.16 cm) Active Length: 83.25" (211.4 cm)

Specification
  • Consoles: SL, SE4 16"

    Dimensions (L x W x H): 81.9" x 30.7" x 66.6" (208 x 77.9 x 169.16 cm)

    Active Length: 83.25" (211.4 cm)

    Unit weight: 262 lbs (119 kg)

    Max User Weight: 400 lbs (181 kg)

    Color options: Smooth Charcoal

    Ergonomic fixed stride: 19.5" (49.5 cm)

    Oversized pedals: 15" (38.1 cm)

    Step-up height: 10" (25 cm)

    Resistance Levels: 0-25

    Motor: Generator/Electromagnetic brake

    Contact Heart rate: No

    Handlebars: Total body and stationary handles

    Watter Bottle Holders: 2

    Accessory Tray: Integrated

    Transport Wheels: Rear and front

    Levelers: Adjustment levelers for product stability

    Self Powered: SL Console only

    Auto-start: Brings power to console when user begins pedaling 120V, 20A or 230V, 10A circuit; (Japan 100V, 20A or 200V, 10A) outlet required for operation. Specific number of units per circuit can be found in the operations manual. Power requirements may vary per country. 120V, 20A or 230V, 10A circuit; (Japan 100V, 20A or 200V, 10A) outlet required for operation. Specific number of units per circuit can be found in the operations manual. Power requirements may vary per country.

Technical specification
  • Unique ref.atmos-elliptical
  • Product familyAtmos
  • Product groupElliptical
  • TypeObject (single object)
  • Date of publishing2026-09-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySports & Recreation - Indoor Gym Equipment
  • Uniclass 2015 CodeSs_40_70_55_35
  • Uniclass 2015 DescriptionGymnastics and exercising equipment systems
  • CSI MasterFormat 2014 Code11 66 13
  • CSI MasterFormat 2014 TitleExercise Equipment
  • OmniClass Number23-21 31 00
  • OmniClass TitleFitness and Exercise Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit